COUPLING,O,N/A
H11J50001
ToolsH11J50001 Product specifications
Characteristic | Value | Description |
|---|
| Angle shape | | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | | H11J50001 |
| Durometer | 70 | 70 |
| Item type | GASKET | Gasket |
| Sub brand | HANSEN | Hansen |
| Thickness IN | | 0.031 |
| Thickness MM | | 0.787 |