Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | HYDRAULIC SYSTEMSLUBRICATING OILSPETROLEUM BASED FLUIDSWATERWATER-GLYCOL SYSTEMS | Hydraulic systemsLubricating oilsPetroleum based fluidsWaterWater-glycol systems |
| Brand | DANFOSS | Danfoss |
| Catalog Item | H12 | |
| Certifications | ABS CERTIFIEDBVBWBDNVEN45545LRMEDMSHA APPROVEDRINA | ABS CertifiedBVBWBDNVEN45545LRMEDMSHA ApprovedRINA |
| Compliances | EN856 4SHISO 3862 TYPE 4SH | EN856 4SHISO 3862 Type 4SH |
| Fitting angle shape 1 | B | 90° Elbow standard drop |
| Fitting angle shape 2 | A | 45° Elbow |
| Fitting drop dimension 1 IN | 2.8 | |
| Fitting drop dimension 1 MM | 71.0 | |
| Fitting drop dimension 2 IN | 1.4 | |
| Fitting drop dimension 2 MM | 35.0 | |
| Fitting end size 1 | 16 | Size 16 |
| Fitting end size 2 | 25 | Size 25 |
| Fitting hex | R | Fitting(s) to have round. (No hex) |
| Fitting material | CS | Dura-Kote Zinc Plated Steel |
| Fitting series | 1W | Spiral - internal skive |
| HA Length UOM | M | Metric mm |
| Hose series | GH506 SERIES | GH506 Series |
| Hose size | 16 | Size 16 |
| Legacy fitting part number 1 | 1W16FLB16 | |
| Legacy fitting part number 2 | 1W25DSA16 | |
| Overall length IN | 35.2 | |
| Overall length MM | 895 | |
| Thread size 2 | M42X2 | M42x2 |