Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | HYDRAULIC SYSTEMSLUBRICATING OILSPETROLEUM BASED FLUIDSWATERWATER-GLYCOL SYSTEMS | Hydraulic systemsLubricating oilsPetroleum based fluidsWaterWater-glycol systems |
| Brand | DANFOSS | Danfoss |
| Catalog Item | H13 | |
| Certifications | ABS CERTIFIEDBVBWBDNVEN45545LRMEDMSHA APPROVEDRINA | ABS CertifiedBVBWBDNVEN45545LRMEDMSHA ApprovedRINA |
| Compliances | EN856 4SHISO 3862 TYPE 4SH | EN856 4SHISO 3862 Type 4SH |
| Fitting angle shape 1 | S | Straight |
| Fitting end size 1 | 20 | Size 20 |
| Fitting Hex | R | Fitting(s) to have round. (No hex) |
| Fitting Material | CS | Dura-Kote Zinc Plated Steel |
| Fitting Series | 1W | Spiral - internal skive |
| HA Length UOM | M | Metric mm |
| Hose Series | GH506 SERIES | GH506 Series |
| Hose size | 20 | Size 20 |
| Legacy fitting part number 1 | 1W20FL20 | |
| Overall length IN | 52.2 | |
| Overall length MM | 1327 |