Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | ULTRA | Ultra |
| Application | GENERAL INDUSTRIAL USE | General industrial use |
| Bend radius min (inch) | 1.969 | |
| Bend radius min (mm) | 50.000 | |
| Brand | WEATHERHEAD BY DANFOSS | Weatherhead by Danfoss |
| Burst pressure (bar) | 840 | |
| Burst pressure (psi) | 12180 | |
| Catalog Item | H14504 | |
| Certifications | USCG | USCG |
| Color | BLACK | Black |
| Compliances | SAE 100R17 | SAE 100R17 |
| Conductivity | CONDUCTIVE | Conductive |
| Construction | 1 WIRE BRAID | 1 Wire Braid |
| Cover material | CHLOROPRENE (CR) | Chloroprene (CR) |
| Cover_style | WRAPPED | Wrapped |
| Cover_type | EXTRUDED | Extruded |
| Factory_crimp | NO | No |
| Impulse cycle (cycles) | 200000 | |
| Inner_tube_color | BLACK | Black |
| Inner_tube_type | EXTRUDED | Extruded |
| Inside diameter (inch) | 0.25 | |
| Inside diameter (mm) | 6.40 | |
| Lay line style | INK TRANSFER | Ink transfer |
| Outside diameter (inch) | 0.50 | |
| Outside diameter (mm) | 12.70 | |
| Package form | BULK | Bulk |
| Product height in | 0.250 | |
| Product height mm | 6.400 | |
| Product width in | 0.250 | |
| Product width mm | 6.400 | |
| Qualified hose fittings | 104 N | 104 N |
| Reinforcement material | BRASS PLATED STEEL WIRE | Brass plated steel wire |
| Series | H145 SERIES | H145 Series |
| Size | -4 | -4 |
| Tube material | NITRILE (NBR) | Nitrile (NBR) |
| Working pressure max (bar) | 210 | |
| Working pressure max (psi) | 3045 | |
| Working temperature max (C) | 121 | |
| Working temperature max (F) | 249.8 | |
| Working temperature min (C) | -40 | |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975011263 |
| Proposition 65 | Cancer and Reproductive Harm |
