
Weatherhead by Danfoss
H14506-01TW
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H14506-01TW
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Construction |
| Bend radius - min | 2.56 in |
| Brand | Weatherhead by Danfoss |
| Burst pressure | 12200 Psi |
| Certification(s) | SAE 100R17SAE J1942/1-Hydraulic only |
| Color | Black |
| Compliance(s) | MSHA Approved |
| Construction | 2-ply braid |
| Cover material | Neoprene |
| Dash size | -6 |
| Factory crimp | Yes |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life |
| Impulse cycle life | 200000 cycles |
| Inside diameter | .38 in |
| Lay line style | Ink Jet |
| Length configuration | 50, 250, 500 |
| Outside diameter | .65 in |
| Product Height | .65 in |
| Product Length/Depth | 2000 ft |
| Product Type | Rubber Hydraulic |
| Product Volume | 3250.002 ft³ |
| Product Weight | 460 lb |
| Product Width | 360 in |
| Qualified hose fittings | Z |
| Reinforcement material | Wire |
| Sub-brand | None |
| Trade Name | H145 Series |
| Tube material | Nitrile |
| Tube wall thickness | .135 in |
| UNSPSC | 27121700 |
| UPC | 639789341099 |
| Working pressure | 3050 Psi |
| Working temperature - max | 250 °F |
| Working temperature - min | -40 °F |