Weatherhead by Danfoss
H145R06-500R
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H145R06-500R
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Ultimate | |
| Bend radius - min | 2.5 in | |
| Brand | Weatherhead by Danfoss | |
| Burst pressure | 12000 Psi | |
| Certification(s) | SAE 100R17 | |
| Color | Black | |
| Compliance(s) | MSHA ApprovedMSHA IC-84/71 | |
| Construction | 1 Ply Braid | |
| Cover material | UHMWPE | |
| Dash size | -6 | |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life | |
| Inside diameter | .38 in | |
| Outside diameter | .66 in | |
| Product Height | .66 in | |
| Product Length/Depth | 6000 in | |
| Product Type | Rubber Hydraulic | |
| Product Volume | 2613.6 in³ | |
| Product Weight | 115 lb | |
| Product Width | .66 in | |
| Qualified hose fittings | Z Series | |
| Reinforcement material | Steel | |
| Sub-brand | None | |
| Trade Name | H145R Series | |
| Tube material | Nitrile | |
| UNSPSC | 27121700 | |
| Working pressure | 3000 Psi | |
| Working temperature - max | 212 °F | |
| Working temperature - min | -40 °F |