H14604
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Braided hose
Recommended replacement: H18004
H14604
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Bend radius - min | 4 in |
| Burst pressure | 12000 Psi |
| Color | Steel |
| Cover material | Fiber |
| Dash size | -4 |
| Factory crimp | Yes |
| Inside diameter | .25 in |
| Outside diameter | .5156 in |
| Package form | Box |
| Packaged Height | 24 in |
| Packaged Length | 24 in |
| Packaged Volume | 13824 in³ |
| Packaged Weight | 4 lb |
| Packaged Width | 24 in |
| Product Length/Depth | 600 in |
| Product Weight | 5.5 lb |
| Qualified hose fittings | U Series |
| Reinforcement material | Steel |
| Tube material | Hytrel |
| UNSPSC | 27121700 |
| UPC | 725975011324 |
| Working pressure | 3000 Psi |
| Working temperature - max | 250 °F |
| Working temperature - min | -65 °F |