Boston by Danfoss
H161418-100
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H161418-100
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Food and beverage dispensing: bottling plants, ice making machines, air-conditioning drainage, refrigeration drainage, furnace drainage. |
| Brand | Boston by Danfoss |
| Burst pressure | 90 Psi |
| Certification(s) | NSF-51 |
| Color | Clear |
| Compliance(s) | FDA Approved |
| Construction | Extruded |
| Cover material | PVC |
| Dash size | -18 |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability |
| Inside diameter | .88 in |
| Outside diameter | 1.12 in |
| Product Height | 1.13 in |
| Product Length/Depth | 100 ft |
| Product Type | Industrial Hose |
| Product Volume | 1532.28 in³ |
| Product Weight | .02061 lb |
| Product Width | 1.13 in |
| Qualified hose fittings | Barbed inserts with outer sleeve, ferrule or clamps. |
| Reinforcement material | None |
| Sub-brand | None |
| Trade Name | H161 Series |
| Tube material | Polyvinyl Chloride (PVC) |
| UPC | 639789271679 |
| Working pressure | 30 Psi |
| Working temperature - max | 150 °F |
| Working temperature - min | 15 °F |