Boston by Danfoss
H161620-100
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H161620-100
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Application | Food and beverage dispensing: bottling plants, ice making machines, air-conditioning drainage, refrigeration drainage, furnace drainage. | |
| Brand | Boston by Danfoss | |
| Burst pressure | 75 Psi | |
| Certification(s) | NSF-51 | |
| Color | Clear | |
| Compliance(s) | FDA Approved | |
| Construction | Extruded | |
| Cover material | PVC | |
| Dash size | -20 | |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability | |
| Inside diameter | 1 in | |
| Length configuration | 100 | |
| Outside diameter | 1.25 in | |
| Product Height | 1.25 in | |
| Product Length/Depth | 100 ft | |
| Product Type | Industrial Hose | |
| Product Volume | 1875 in³ | |
| Product Weight | 22.6 lb | |
| Product Width | 1.25 in | |
| Qualified hose fittings | Barbed inserts with outer sleeve, ferrule or clamps. | |
| Reinforcement material | None | |
| Sub-brand | None | |
| Trade Name | H161 Series | |
| Tube material | Polyvinyl Chloride (PVC) | |
| Tube wall thickness | .125 in | |
| UPC | 639789271686 | |
| Working pressure | 25 Psi | |
| Working temperature - max | 150 °F | |
| Working temperature - min | 15 °F |