
Weatherhead by Danfoss
H16605-250R
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H16605-250R
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Hydraulics and air. |
| Bend radius - min | 1.75 in |
| Brand | Weatherhead by Danfoss |
| Burst pressure | 2000 Psi |
| Certification(s) | SAE J1402 |
| Color | Black |
| Compliance(s) | DOT AII |
| Construction | 3 Braid |
| Cover material | Polyester |
| Dash size | -5 |
| Factory crimp | Yes |
| Feature | Highly abrasion resistant coverSmall number of hoses for many fuel optionsProven reliability with high temperature resistance |
| Inside diameter | .25 in |
| Lay line style | Ink Jet |
| Outside diameter | .58 in |
| Package form | Reel |
| Packaged Height | 36 in |
| Packaged Length | 36 in |
| Packaged Volume | 46656 in³ |
| Packaged Weight | 7 lb |
| Packaged Width | 36 in |
| Product Height | .58 in |
| Product Length/Depth | 250 ft |
| Product Type | Engine and Fuel Hose and Tubing |
| Product Volume | 1009.2 in³ |
| Product Weight | .13 lb |
| Product Width | .58 in |
| Qualified hose fittings | 069 D, 069 E, 247 N Series |
| Reinforcement material | Polyester and Wire |
| Sub-brand | None |
| Trade Name | H166 Series |
| Tube material | Nitrile |
| UNSPSC | 27121700 |
| UPC | 725975011416 |
| Working pressure | 500 Psi |
| Working temperature - max | 200 °F |
| Working temperature - min | -40 °F |