
Weatherhead by Danfoss
H16606-250R
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H16606-250R
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Application | Hydraulics and air. | |
| Bend radius - min | 2 in | |
| Brand | Weatherhead by Danfoss | |
| Burst pressure | 2000 Psi | |
| Certification(s) | SAE J1402 | |
| Color | Black | |
| Compliance(s) | DOT AII | |
| Construction | 3 Braid | |
| Cover material | Polyester | |
| Dash size | -6 | |
| Factory crimp | Yes | |
| Feature | Highly abrasion resistant coverSmall number of hoses for many fuel optionsProven reliability with high temperature resistance | |
| Inside diameter | .31 in | |
| Lay line style | Ink Jet | |
| Outside diameter | .67 in | |
| Package form | Reel | |
| Packaged Height | 36 in | |
| Packaged Length | 36 in | |
| Packaged Volume | 46656 in³ | |
| Packaged Weight | 7 lb | |
| Packaged Width | 36 in | |
| Product Height | .67 in | |
| Product Length/Depth | 250 ft | |
| Product Type | Engine and Fuel Hose and Tubing | |
| Product Volume | 1346.7 in³ | |
| Product Weight | .18 lb | |
| Product Width | .67 in | |
| Qualified hose fittings | 069 D, 069 E, 247 N Series | |
| Reinforcement material | Polyester and Wire | |
| Sub-brand | None | |
| Trade Name | H166 Series | |
| Tube material | Nitrile | |
| UNSPSC | 27121700 | |
| UPC | 725975011430 | |
| Working pressure | 500 Psi | |
| Working temperature - max | 200 °F | |
| Working temperature - min | -40 °F |