
Weatherhead by Danfoss
H16912
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H16912
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Hydraulics, oil, grease, power steering lines. |
| Bend radius - min | 6.5 in |
| Brand | Weatherhead by Danfoss |
| Burst pressure | 6000 Psi |
| Color | Black |
| Compliance(s) | MSHA Approved |
| Construction | Multi Braid |
| Cover material | Chloroprene Rubber |
| Dash size | -12 |
| Factory crimp | Yes |
| Feature | Highly abrasion resistant coverSmall number of hoses for many fuel optionsProven reliability with high temperature resistance |
| Inside diameter | .625 in |
| Lay line style | Ink Jet |
| Outside diameter | 1.08 in |
| Package form | Box |
| Packaged Height | 24 in |
| Packaged Length | 24 in |
| Packaged Volume | 13824 in³ |
| Packaged Weight | 4 lb |
| Packaged Width | 24 in |
| Product Height | 1.08 in |
| Product Length/Depth | 50 ft |
| Product Type | Engine and Fuel Hose and Tubing |
| Product Volume | 58.32 in³ |
| Product Weight | .44 lb |
| Product Width | 1.08 in |
| Qualified hose fittings | 069 D, 069 E, 247 N Series |
| Reinforcement material | Polyester and Wire |
| Sub-brand | None |
| Trade Name | H169 Series |
| Tube material | Nitrile |
| UNSPSC | 27121700 |
| UPC | 725975011621 |
| Working pressure | 1500 Psi |
| Working temperature - max | 100 °F |
| Working temperature - min | -40 °F |