Boston by Danfoss
H177616
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H177616
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Brand | Boston by Danfoss |
| Burst pressure | 1300 Psi |
| Certification(s) | RMA Class A |
| Color | Red |
| Construction | 2-ply braid |
| Cover material | Vinyl Nitrile |
| Dash size | -16 |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability |
| Inside diameter | 1 in |
| Outside diameter | 1.44 in |
| Package form | Box |
| Packaged Weight | 23 lb |
| Product Height | 1.438 in |
| Product Length/Depth | 600 in |
| Product Type | Industrial Hose |
| Product Volume | 1240.706 in³ |
| Product Weight | 23 lb |
| Product Width | 1.438 in |
| Qualified hose fittings | Z, 1A, Long Shank, Quick disconnect |
| Reinforcement material | Fiber |
| Sub-brand | None |
| Trade Name | Perfection 300 |
| Tube material | Nitrile |
| Tube wall thickness | .219 in |
| UPC | 639789302250 |
| Working pressure | 325 Psi |
| Working temperature - max | 180 °F |
| Working temperature - min | -40 °F |