Weatherhead by Danfoss
H19010
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: GH194-10
H19010
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Bend radius - min | 8 in | |
| Brand | Weatherhead by Danfoss | |
| Burst pressure | 7540 Psi | |
| Certification(s) | ISO 1436-1 Type 1SNSAE J1942/1SAE 100R1 Type SEN853 1SN | |
| Color | Black | |
| Compliance(s) | MSHA Approved | |
| Conditional temperature range | Water 32 - 158 F; Petroleum based hydraulic fluids -40 - 260 F; water based hydraulic fluids -40 - 158 F | |
| Construction | 1 Ply Braid | |
| Cover material | Synthetic Rubber | |
| Dash size | -10 | |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life | |
| Inside diameter | .625 in | |
| Outside diameter | .94 in | |
| Package form | Box | |
| Packaged Height | 24 in | |
| Packaged Length | 24 in | |
| Packaged Volume | 13824 in³ | |
| Packaged Weight | 4 lb | |
| Packaged Width | 24 in | |
| Product Height | .94 in | |
| Product Length/Depth | 600 in | |
| Product Type | Rubber Hydraulic | |
| Product Volume | 530.16 in³ | |
| Product Weight | 16.5 lb | |
| Product Width | .94 in | |
| Qualified hose fittings | Z Series | |
| Reinforcement material | Steel Wire | |
| Sub-brand | None | |
| Trade Name | H190 Series | |
| Tube material | Synthetic Rubber | |
| UNSPSC | 40171600 | |
| UPC | 639789267023 | |
| Working pressure | 1885 Psi |