
Boston by Danfoss
H198204RD-100RG
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H198204RD-100RG
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Air multi purpose. |
| Bend radius - min | 20 in |
| Brand | Boston by Danfoss |
| Burst pressure | 1200 Psi |
| Color | Red |
| Conductivity | Non-Conductive |
| Construction | 4 Spiral |
| Cover material | Synthetic Rubber |
| Cover style | Pin-Pricked |
| Dash size | -4 |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability |
| Inside diameter | .25 in |
| Lay line style | Ink Jet |
| Outside diameter | .63 in |
| Package form | Reel |
| Packaged Height | 20 in |
| Packaged Length | 6 in |
| Packaged Volume | 2280 in³ |
| Packaged Weight | 13 lb |
| Packaged Width | 19 in |
| Product Height | .625 in |
| Product Length/Depth | 100 ft |
| Product Type | Industrial Hose |
| Product Volume | 476.28 in³ |
| Product Weight | 13 lb |
| Product Width | .625 in |
| Qualified hose fittings | U Series, Z Series, 1A, Boss, Ground joint, Air hammer, Air king, quick disconnect |
| Reinforcement material | Textile |
| Sub-brand | None |
| Trade Name | Marathoner |
| Tube material | Synthetic Rubber |
| Tube wall thickness | .219 in |
| UPC | 639789340269 |
| Working pressure | 300 Psi |
| Working temperature - max | 180 °F |
| Working temperature - min | -40 °F |