
Boston by Danfoss
H198206RD-75RG
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H198206RD-75RG
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Air multi purpose. |
| Bend radius - min | 20 in |
| Brand | Boston by Danfoss |
| Burst pressure | 1200 Psi |
| Color | Red |
| Conductivity | Non-Conductive |
| Construction | 4 Spiral |
| Cover material | Synthetic Rubber |
| Cover style | Pin-Pricked |
| Dash size | -6 |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability |
| Inside diameter | .38 in |
| Lay line style | Ink Jet |
| Outside diameter | .75 in |
| Package form | Reel |
| Packaged Weight | 13.5 lb |
| Product Height | .75 in |
| Product Length/Depth | 75 ft |
| Product Type | Industrial Hose |
| Product Volume | 506.25 in³ |
| Product Weight | 13.5 lb |
| Product Width | .75 in |
| Qualified hose fittings | U Series, Z Series, 1A, Boss, Ground joint, Air hammer, Air king, quick disconnect |
| Reinforcement material | Textile |
| Sub-brand | None |
| Trade Name | Marathoner |
| Tube material | Synthetic Rubber |
| Tube wall thickness | .185 in |
| UPC | 639789340276 |
| Working pressure | 300 Psi |
| Working temperature - max | 180 °F |
| Working temperature - min | -40 °F |