Boston by Danfoss
H20106BK-250RTK
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H20106BK-250RTK
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Air and Multi Purpose | |
| Bend radius - min | 3 in | |
| Brand | Boston by Danfoss | |
| Burst pressure | 1200 Psi | |
| Color | Black | |
| Conductivity | Conductive | |
| Construction | 1 Ply Braid | |
| Cover material | Synthetic Rubber | |
| Dash size | -6 | |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability | |
| Inside diameter | .38 in | |
| Lay line style | Ink Transfer | |
| Outside diameter | .69 in | |
| Package form | Reel | |
| Product Height | .69 in | |
| Product Length/Depth | 250 ft | |
| Product Type | Industrial Hose | |
| Product Volume | 1428.3 in³ | |
| Product Weight | .13 lb | |
| Product Width | .69 in | |
| Reinforcement material | Textile | |
| Sub-brand | None | |
| Trade Name | Easy Couple | |
| Tube material | Synthetic Rubber | |
| Working pressure | 300 Psi | |
| Working temperature - max | 260 °F | |
| Working temperature - min | -40 °F |