
Boston by Danfoss
H20112BK-200
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H20112BK-200
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Air and multi purpose. |
| Bend radius - min | 7 in |
| Brand | Boston by Danfoss |
| Burst pressure | 1200 Psi |
| Certification(s) | RMA Class A |
| Color | Black |
| Compliance(s) | MSHA ApprovedMSHA IC-46/6 |
| Conditional temperature range | For oil: -40 C to 127 C [-40 F to 260 F] |
| Conductivity | Conductive |
| Construction | 1 Ply Braid |
| Cover material | Synthetic Rubber |
| Dash size | -12 |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability |
| Inside diameter | .75 in |
| Lay line style | Ink Jet |
| Outside diameter | 1.03 in |
| Product Height | 1.063 in |
| Product Length/Depth | 200 ft |
| Product Type | Industrial Hose |
| Product Volume | 2696.64 in³ |
| Product Weight | 52 lb |
| Product Width | 1.063 in |
| Qualified hose fittings | Socketless, Push-on couplings, B series, Quick disconnect |
| Reinforcement material | Textile |
| Sub-brand | None |
| Trade Name | Easy Couple |
| Tube material | Synthetic Rubber |
| Tube wall thickness | .32 in |
| UNSPSC | 27121700 |
| Vacuum rating | 94818.507224 iHg |
| Working pressure | 300 Psi |
| Working temperature - max | 212 °F |
| Working temperature - min | -40 °F |