
Danfoss Hansen
H2084-J
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H2084-J
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Application | Adapting and connecting pressure lines to tanks, drums, castings, etc. during leak testing. |
| Brand | Danfoss |
| Feature | Quick connect and disconnectNo need for special toolsExceeds ISO 16028 operating pressures |
| Item type | Component |
| Media | Other |
| Product Height | 2.5 in |
| Product Length/Depth | 1.25 in |
| Product material | Aluminum |
| Product Type | Quickseal |
| Product Volume | 7.813 in³ |
| Product Weight | .454 lb |
| Product Width | 2.5 in |
| Sub-brand | Hansen |
| Thread sealant | No |
| Trade Name | H Series |
| UPC | 678146109859 |
| Working temperature - max | 250 °F |
| Working temperature - min | -20 °F |