H20904-500R
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H20904-500R
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Bend radius - min | 1.5 in | |
| Burst pressure | 9000 Psi | |
| Color | Black | |
| Conductivity | Conductive | |
| Cover material | Polyurethane | |
| Dash size | -4 | |
| Factory crimp | Yes | |
| Inside diameter | .25 in | |
| Lay line style | Ink Jet | |
| Outside diameter | .45 in | |
| Package form | Reel | |
| Packaged Height | 12 in | |
| Packaged Length | 22 in | |
| Packaged Volume | 5544 in³ | |
| Packaged Weight | 32 lb | |
| Packaged Width | 21 in | |
| Product Height | .45 in | |
| Product Length/Depth | 6000 in | |
| Product Volume | 1215 in³ | |
| Product Weight | .05 lb | |
| Product Width | .45 in | |
| Qualified hose fittings | E Series | |
| Reinforcement material | Fiber | |
| Tube material | Nylon 11 | |
| UNSPSC | 27121700 | |
| UPC | 725975011997 | |
| Working pressure | 2250 Psi | |
| Working temperature - max | 200 °F | |
| Working temperature - min | -40 °F |