H20906-250R
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H20906-250R
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Bend radius - min | 2.5 in | |
| Burst pressure | 5400 Psi | |
| Color | Black | |
| Conductivity | Conductive | |
| Cover material | Polyurethane | |
| Dash size | -6 | |
| Factory crimp | Yes | |
| Inside diameter | .38 in | |
| Lay line style | Ink Jet | |
| Outside diameter | .56 in | |
| Package form | Reel | |
| Packaged Height | 36 in | |
| Packaged Length | 36 in | |
| Packaged Volume | 46656 in³ | |
| Packaged Weight | 7 lb | |
| Packaged Width | 36 in | |
| Product Height | .56 in | |
| Product Length/Depth | 3000 in | |
| Product Volume | 940.8 in³ | |
| Product Weight | .07 lb | |
| Product Width | .56 in | |
| Qualified hose fittings | E Series | |
| Reinforcement material | Fiber | |
| Tube material | Nylon 11 | |
| UNSPSC | 27121700 | |
| UPC | 725975012017 | |
| Working pressure | 1350 Psi | |
| Working temperature - max | 200 °F | |
| Working temperature - min | -40 °F |