H22906
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: H23906
H22906
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Bend radius - min | 2 in | |
| Burst pressure | 2000 Psi | |
| Color | Black | |
| Conditional temperature range | Air Brake: -40 - 100; Hydraulic: -40 - 100 | |
| Conductivity | Conductive | |
| Construction | 1 Ply Braid | |
| Cover material | Fiber | |
| Dash size | -6 | |
| Factory crimp | Yes | |
| Inside diameter | .31 in | |
| Outside diameter | .75 in | |
| Package form | Box | |
| Packaged Height | 24 in | |
| Packaged Length | 24 in | |
| Packaged Volume | 13824 in³ | |
| Packaged Weight | 4 lb | |
| Packaged Width | 24 in | |
| Product Height | .75 in | |
| Product Length/Depth | 600 in | |
| Product Volume | 337.5 in³ | |
| Product Weight | 6.5 lb | |
| Product Width | .75 in | |
| Qualified hose fittings | 069 D, 069 E, 229 P, 247 N Series | |
| Reinforcement material | Fiber | |
| Tube material | Nitrile | |
| UNSPSC | 40171600 | |
| UPC | 725975631591 | |
| Working pressure | 225 Psi | |
| Working temperature - max | 212 °F | |
| Working temperature - min | -40 °F |