H22908-R
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: H23908
H22908-R
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Bend radius - min | 2.31 in | |
| Burst pressure | 2000 Psi | |
| Color | Black | |
| Conditional temperature range | Air Brake: -40 - 100; Hydraulic: -40 - 100 | |
| Conductivity | Conductive | |
| Construction | 1 Ply Braid | |
| Cover material | Fiber | |
| Dash size | -8 | |
| Factory crimp | Yes | |
| Inside diameter | .41 in | |
| Outside diameter | .91 in | |
| Product Height | .91 in | |
| Product Length/Depth | 600 in | |
| Product Volume | 496.86 in³ | |
| Product Weight | 7 lb | |
| Product Width | .91 in | |
| Qualified hose fittings | 069 D, 069 E, 229 P, 247 N Series | |
| Reinforcement material | Fiber | |
| Tube material | Nitrile | |
| UNSPSC | 40171600 | |
| Working pressure | 225 Psi | |
| Working temperature - max | 212 °F | |
| Working temperature - min | -40 °F |