H24506-C500
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H24506-C500
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Color | Black | |
| Conductivity | Conductive | |
| Construction | 2-ply braid | |
| Cover material | Neoprene | |
| Factory crimp | Yes | |
| Impulse cycle life | 200000 cycles | |
| Qualified hose fittings | U, S, Z | |
| Reinforcement material | Steel | |
| Tube material | Nitrile Blend |