H24508
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: GH681-8
H24508
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Bend radius - min | 3.5 in | |
| Burst pressure | 14000 Psi | |
| Certification(s) | ABSSAE J1942SAE 100R16 | |
| Color | Black | |
| Compliance(s) | MSHA Approved | |
| Conductivity | Conductive | |
| Construction | 2-ply braid | |
| Cover material | Neoprene | |
| Dash size | -8 | |
| Factory crimp | Yes | |
| Impulse cycle life | 200000 cycles | |
| Inside diameter | .5 in | |
| Length configuration | 50, 250, 500 | |
| Outside diameter | .81 in | |
| Package form | Box | |
| Packaged Height | 24 in | |
| Packaged Length | 24 in | |
| Packaged Volume | 13824 in³ | |
| Packaged Weight | 4 lb | |
| Packaged Width | 24 in | |
| Product Height | .81 in | |
| Product Length/Depth | 600 in | |
| Product Volume | 393.66 in³ | |
| Product Weight | .36 lb | |
| Product Width | .81 in | |
| Qualified hose fittings | U, S, Z | |
| Reinforcement material | Steel | |
| Tube material | Nitrile Blend | |
| Tube wall thickness | .155 in | |
| UNSPSC | 40171600 | |
| UPC | 725975476420 | |
| Working pressure | 3500 Psi | |
| Working temperature - max | 212 °F | |
| Working temperature - min | -40 °F |