H24508-C250
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Braided hose
Recommended replacement: H28008
H24508-C250
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Color | Black |
| Conductivity | Conductive |
| Construction | 2-ply braid |
| Cover material | Neoprene |
| Factory crimp | Yes |
| Impulse cycle life | 200000 cycles |
| Qualified hose fittings | U, S, Z |
| Reinforcement material | Steel |
| Tube material | Nitrile Blend |