H24512
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Braided hose
Recommended replacement: H28012
H24512
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Bend radius - min | 4.75 in |
| Burst pressure | 9000 Psi |
| Certification(s) | SAE 100R16SAE J1942ABS |
| Color | Black |
| Compliance(s) | MSHA Approved |
| Conductivity | Conductive |
| Construction | 2-ply braid |
| Cover material | Neoprene |
| Dash size | -12 |
| Factory crimp | Yes |
| Impulse cycle life | 200000 cycles |
| Inside diameter | .75 in |
| Length configuration | 50, 250 |
| Outside diameter | 1.09 in |
| Package form | Box |
| Packaged Height | 24 in |
| Packaged Length | 24 in |
| Packaged Volume | 13824 in³ |
| Packaged Weight | 4 lb |
| Packaged Width | 24 in |
| Product Height | 1.09 in |
| Product Length/Depth | 600 in |
| Product Volume | 712.86 in³ |
| Product Weight | .54 lb |
| Product Width | 1.09 in |
| Qualified hose fittings | U, S, Z |
| Reinforcement material | Steel |
| Tube material | Nitrile Blend |
| Tube wall thickness | .17 in |
| UNSPSC | 40171600 |
| UPC | 725975476444 |
| Working pressure | 2250 Psi |
| Working temperature - max | 212 °F |
| Working temperature - min | -40 °F |