H24520-100
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Braided hose
Recommended replacement: H28020
H24520-100
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Bend radius - min | 8.25 in |
| Burst pressure | 6500 Psi |
| Certification(s) | ABSSAE J1942SAE 100R16 |
| Color | Black |
| Compliance(s) | MSHA Approved |
| Conductivity | Conductive |
| Construction | 2-ply braid |
| Cover material | Neoprene |
| Dash size | -20 |
| Factory crimp | Yes |
| Inside diameter | 1.25 in |
| Length configuration | 50, 100, 150 |
| Outside diameter | 1.78 in |
| Product Height | 1.78 in |
| Product Length/Depth | 1200 in |
| Product Volume | 3802.08 in³ |
| Product Weight | 114 lb |
| Product Width | 1.78 in |
| Qualified hose fittings | U, S, Z Series |
| Reinforcement material | Steel |
| Tube material | Nitrile Blend |
| UNSPSC | 40171600 |
| UPC | 639789298607 |
| Working pressure | 1625 Psi |
| Working temperature - max | 212 °F |
| Working temperature - min | -40 °F |