H24520-150
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Braided hose
Recommended replacement: H28020, H28020-150
H24520-150
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Bend radius - min | 8.25 in |
| Burst pressure | 6500 Psi |
| Certification(s) | SAE 100R16SAE J1942ABS |
| Color | Black |
| Compliance(s) | MSHA Approved |
| Conductivity | Conductive |
| Construction | 2-ply braid |
| Cover material | Neoprene |
| Dash size | -20 |
| Factory crimp | Yes |
| Impulse cycle life | 200000 cycles |
| Inside diameter | 1.25 in |
| Length configuration | 50, 100, 150 |
| Outside diameter | 1.78 in |
| Packaged Height | 24 in |
| Packaged Length | 24 in |
| Packaged Volume | 13824 in³ |
| Packaged Width | 24 in |
| Product Height | 1.78 in |
| Product Length/Depth | 1800 in |
| Product Volume | 5703.12 in³ |
| Product Weight | 1.14 lb |
| Product Width | 1.78 in |
| Qualified hose fittings | U, S, Z |
| Reinforcement material | Steel |
| Tube material | Nitrile Blend |
| Tube wall thickness | .265 in |
| UNSPSC | 40171600 |
| UPC | 757522242325 |
| Working pressure | 1625 Psi |
| Working temperature - max | 212 °F |
| Working temperature - min | -40 °F |