Weatherhead by Danfoss
H245L20-150
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H245L20-150
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Bend radius - min | 8.25 in | |
| Brand | Weatherhead by Danfoss | |
| Burst pressure | 9200 Psi | |
| Certification(s) | EN857 2SCSAE 100R16 Type S | |
| Color | Black | |
| Compliance(s) | MSHA Approved | |
| Conductivity | Conductive | |
| Construction | 2-ply braid | |
| Cover material | Neoprene | |
| Dash size | -20 | |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life | |
| Inside diameter | 1.25 in | |
| Lay line style | Embossed | |
| Length configuration | 50, 150 | |
| Outside diameter | 1.71 in | |
| Product Height | 1.74 in | |
| Product Length/Depth | 1800 in | |
| Product Type | Rubber Hydraulic | |
| Product Volume | 5449.68 in³ | |
| Product Weight | 160.5 lb | |
| Product Width | 1.74 in | |
| Qualified hose fittings | Z Series | |
| Reinforcement material | Wire | |
| Sub-brand | None | |
| Trade Name | H245L Series | |
| Tube material | Nitrile | |
| UNSPSC | 40171600 | |
| UPC | 639789328830 | |
| Working pressure | 2300 Psi | |
| Working temperature - max | 212 °F | |
| Working temperature - min | -70 °F |