Weatherhead by Danfoss
H245L24-100
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H245L24-100
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Bend radius - min | 10 in | |
| Brand | Weatherhead by Danfoss | |
| Burst pressure | 8000 Psi | |
| Certification(s) | SAE 100R16 Type SEN857 2SC | |
| Color | Black | |
| Compliance(s) | MSHA Approved | |
| Conductivity | Conductive | |
| Construction | 2-ply braid | |
| Cover material | Neoprene | |
| Dash size | -24 | |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life | |
| Inside diameter | 1.5 in | |
| Lay line style | Embossed | |
| Length configuration | 50, 100 | |
| Outside diameter | 2.0299 in | |
| Product Height | 2.08 in | |
| Product Length/Depth | 1200 in | |
| Product Type | Rubber Hydraulic | |
| Product Volume | 5191.68 in³ | |
| Product Weight | 142 lb | |
| Product Width | 2.08 in | |
| Qualified hose fittings | Z Series | |
| Reinforcement material | Wire | |
| Sub-brand | None | |
| Trade Name | H245L Series | |
| Tube material | Nitrile | |
| UNSPSC | 40171600 | |
| UPC | 639789328854 | |
| Working pressure | 2000 Psi | |
| Working temperature - max | 212 °F | |
| Working temperature - min | -70 °F |