Weatherhead by Danfoss
H245L32
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H245L32
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Construction |
| Bend radius - min | 12.5 in |
| Brand | Weatherhead by Danfoss |
| Burst pressure | 6000 Psi |
| Certification(s) | SAE 100R16 Type SEN857 2SC |
| Color | Black |
| Compliance(s) | MSHA Approved |
| Conductivity | Conductive |
| Construction | 2-ply braid |
| Cover material | Synthetic Rubber |
| Dash size | -32 |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life |
| Impulse cycle life | 300000 cycles |
| Inside diameter | 2 in |
| Lay line style | Embossed |
| Length configuration | 50 |
| Outside diameter | 2.58 in |
| Package form | Box |
| Product Height | 2.58 in |
| Product Length/Depth | 50 ft |
| Product Type | Rubber Hydraulic |
| Product Volume | 3993.84 in³ |
| Product Weight | 94 lb |
| Product Width | 2.58 in |
| Qualified hose fittings | Z |
| Reinforcement material | Wire |
| Sub-brand | None |
| Trade Name | H245L Series |
| Tube material | Synthetic Rubber |
| UNSPSC | 40171600 |
| UPC | 639789328861 |
| Working pressure | 1500 Psi |
| Working temperature - max | 212 °F |
| Working temperature - min | -70 °F |