Danfoss Hansen
H25HHU
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H25HHU
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| End gender 2 | Male |
| End type 1 | Barb |
| End type 2 | Barb |
| Feature | Quick connect and disconnectNo need for special toolsExceeds ISO 16028 operating pressures |
| Hex Size 1 | .665 in |
| Item type | Barb /Barb Male Union |
| Packaged Weight | .03 lb |
| Product Height | .665 in |
| Product Length/Depth | 1.3 in |
| Product material | Brass |
| Product Type | Quick Disconnect Couplings |
| Product Volume | .575 in³ |
| Product Weight | .066 lb |
| Product Width | .665 in |
| Sub-brand | Hansen |
| Thread sealant | No |
| Trade Name | None |
| Tube OD 1 | .177 in |
| Tube OD 2 | .177 in |
| UPC | 678146109866 |