Boston by Danfoss
H27505RD-600R
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H27505RD-600R
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Bend radius - min | .75 in | |
| Brand | Boston by Danfoss | |
| Burst pressure | 1000 Psi | |
| Color | Red | |
| Conductivity | Conductive | |
| Construction | 2 Ply Spiral | |
| Cover material | PVC | |
| Cover style | Pin-Pricked | |
| Dash size | -5 | |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability | |
| Inside diameter | .3125 in | |
| Length configuration | 600 | |
| Outside diameter | .5156 in | |
| Package form | Reel | |
| Packaged Weight | 54 lb | |
| Product Height | .54 in | |
| Product Length/Depth | 7200 in | |
| Product Type | Industrial Hose | |
| Product Volume | 2099.52 in³ | |
| Product Weight | 54 lb | |
| Product Width | .54 in | |
| Qualified hose fittings | E, Z, 265 P, 1A, Barbed inserts, Quick acting or long shank, Quick disconnect | |
| Reinforcement material | Fiber | |
| Sub-brand | None | |
| Trade Name | Polyforce II | |
| Tube material | Polyvinyl Chloride (PVC) | |
| UPC | 639789272386 | |
| Working pressure | 300 Psi | |
| Working temperature - max | 150 °F | |
| Working temperature - min | -10 °F |