Boston by Danfoss
H27508RD
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H27508RD
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Bend radius - min | 2.13 in | |
| Brand | Boston by Danfoss | |
| Burst pressure | 1000 Psi | |
| Color | Red | |
| Cover material | PVC | |
| Cover style | Pin-Pricked | |
| Dash size | -8 | |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability | |
| Inside diameter | .5 in | |
| Outside diameter | .75 in | |
| Packaged Height | 24 in | |
| Packaged Length | 24 in | |
| Packaged Volume | 13824 in³ | |
| Packaged Weight | 4 lb | |
| Packaged Width | 24 in | |
| Product Length/Depth | 600 in | |
| Product Type | Industrial Hose | |
| Product Weight | 7.5 lb | |
| Reinforcement material | Fiber | |
| Sub-brand | None | |
| Trade Name | Polyforce II | |
| Tube material | Polyvinyl Chloride (PVC) | |
| UPC | 639789262578 | |
| Working pressure | 250 Psi | |
| Working temperature - max | 150 °F | |
| Working temperature - min | -10 °F |