Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | PREMIUM | Premium |
| Application | LUBRICATION SYSTEMS | Lubrication systems |
| Bend radius min (inch) | 2.500 | |
| Bend radius min (mm) | 63.500 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Burst pressure (bar) | 69 | |
| Burst pressure (psi) | 1000 | |
| Catalog Item | H27512BU-500R | |
| Color | BLUE | Blue |
| Compliances | MIL-PRF-83257 | MIL-PRF-83257 |
| Conductivity | CONDUCTIVE | Conductive |
| Construction | 1 PLY SPIRAL | 1 Ply spiral |
| Cover material | POLYVINYL CHLORIDE (PVC) | Polyvinyl chloride (PVC) |
| Cover_style | SMOOTH | Smooth |
| Cover_type | EXTRUDED | Extruded |
| Inner_tube_color | BLACK | Black |
| Inner_tube_type | EXTRUDED | Extruded |
| Inside diameter (inch) | 0.76 | |
| Inside diameter (mm) | 19.40 | |
| Lay line style | INK JET | Ink jet |
| Length (in) | 6000.00000 | |
| Outside diameter (inch) | 1.04 | |
| Outside diameter (mm) | 26.40 | |
| Package form | REEL | Reel |
| Product height in | 0.760 | |
| Product height mm | 19.400 | |
| Product width in | 0.760 | |
| Product width mm | 19.400 | |
| Qualified hose fittings | E SERIES | E Series |
| Reinforcement material | YARN | Yarn |
| Series | H275 SERIES | H275 Series |
| Size | -12 | -12 |
| Tube material | POLYVINYL CHLORIDE (PVC) | Polyvinyl chloride (PVC) |
| Working pressure max (bar) | 21 | |
| Working pressure max (psi) | 300 | |
| Working temperature max (C) | 65 | |
| Working temperature max (F) | 150.0 | |
| Working temperature min (C) | -23 | |
| Working temperature min (F) | -10.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789347381 |
