H27704
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: EC-5TW
H27704
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Bend radius - min | 3 in | |
| Color | Black | |
| Cover material | Stainless Steel | |
| Dash size | -4 | |
| Factory crimp | Yes | |
| Inside diameter | .25 in | |
| Outside diameter | .36 in | |
| Product Length/Depth | 600 in | |
| Product Weight | 4 lb | |
| Reinforcement material | Stainless Steel | |
| Tube material | Teflon | |
| UNSPSC | 40171600 | |
| UPC | 639789261991 | |
| Working pressure | 3000 Psi | |
| Working temperature - max | 450 °F | |
| Working temperature - min | -65 °F |