H27706
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: EC-7TW
H27706
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Bend radius - min | 5 in | |
| Color | Black | |
| Cover material | Stainless Steel | |
| Dash size | -6 | |
| Factory crimp | Yes | |
| Inside diameter | .38 in | |
| Outside diameter | .5 in | |
| Package form | Box | |
| Product Height | .5 in | |
| Product Length/Depth | 600 in | |
| Product Volume | 150 in³ | |
| Product Weight | 6 lb | |
| Product Width | .5 in | |
| Qualified hose fittings | E Series | |
| Reinforcement material | Stainless Steel | |
| Tube material | Teflon | |
| UNSPSC | 40171600 | |
| UPC | 639789262035 | |
| Working pressure | 2000 Psi | |
| Working temperature - max | 450 °F | |
| Working temperature - min | -65 °F |