Product specifications
Characteristic | Value |
---|---|
Abrasion resistance | Standard |
Bend radius min (inch) | 3.540 |
Bend radius min (mm) | 90.000 |
Burst pressure (bar) | 1400 |
Burst pressure (psi) | 20400 |
Color | Black |
Conditional temp range | 32F to 158F for water |
Conductivity | Conductive |
Construction | 2 Wire Braid |
Cover material | Nitrile (NBR) |
Fixed Length | 15.240 |
Impulse cycle (cycles) | 300000 |
Inside diameter (inch) | 0.50 |
Inside diameter (mm) | 12.70 |
Lay line style | Ink transfer |
Outside diameter (inch) | 0.82 |
Outside diameter (mm) | 20.90 |
Package form | Bulk |
Qualified hose fittings | Reusable |
Reinforcement material | Brass plated steel wire |
Series | H280 Series |
Size | -8 |
Tube material | Nitrile (NBR) |
Vacuum rating (inHg) | 28 |
Vacuum rating (mmHg) | 713.74 |
Working pressure max (bar) | 350 |
Working pressure max (psi) | 5100 |
Working temperature max (C) | 70 |
Working temperature max (F) | 158.0 |
Working temperature min (C) | -46 |
Working temperature min (F) | -50.0 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 639789267146 |