Product specifications
Characteristic | Value |
---|---|
Brand | Weatherhead by Danfoss |
Color | Black |
Construction | 2 Wire Braid |
Cover material | Nitrile Blend (NBR Blend) |
Inside diameter (inch) | 1.00 |
Inside diameter (mm) | 25.40 |
Outside diameter (inch) | 1.41 |
Outside diameter (mm) | 35.90 |
Series | GH781 Series |
Tube material | Nitrile (NBR) |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 639789279941 |