
Boston by Danfoss
H28505-100R
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H28505-100R
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | For food and beverage dispensing, powdered food manufacturing, water and bilge lines, washdown hose, in-plant air and water service and spraying and conveying fertilizers and pesticides. |
| Bend radius - min | 1.1299 in |
| Brand | Boston by Danfoss |
| Burst pressure | 1000 Psi |
| Certification(s) | NSF Listed |
| Color | Clear |
| Compliance(s) | FDA Approved |
| Construction | Extruded |
| Cover material | PVC |
| Dash size | -5 |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability |
| Inside diameter | .31 in |
| Lay line style | Ink Jet |
| Outside diameter | .53 in |
| Package form | Reel |
| Packaged Height | 20 in |
| Packaged Length | 6 in |
| Packaged Volume | 2280 in³ |
| Packaged Width | 19 in |
| Product Height | .51 in |
| Product Length/Depth | 100 ft |
| Product Type | Industrial Hose |
| Product Volume | 312.12 in³ |
| Product Weight | 7.64 lb |
| Product Width | .51 in |
| Qualified hose fittings | E Series, 265 P, Barbed Inserts |
| Reinforcement material | Fiber |
| Sub-brand | None |
| Trade Name | Clearforce-R |
| Tube material | Polyvinyl Chloride (PVC) |
| UPC | 639789342935 |
| Working pressure | 250 Psi |
| Working temperature - max | 150 °F |
| Working temperature - min | 15 °F |