Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | PREMIUM | Premium |
| Application | FERTILIZERS AND PESTICIDES | Fertilizers and pesticides |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Burst pressure (bar) | 28 | |
| Burst pressure (psi) | 406 | |
| Catalog Item | H28524-100 | |
| Color | SILVERTRANSPARENT | SilverTransparent |
| Compliances | FDA APPROVED | FDA Approved |
| Conductivity | NON-CONDUCTIVE | Non-conductive |
| Construction | 1 PLY BRAID | 1 Ply braid |
| Cover material | POLYVINYL CHLORIDE (PVC) | Polyvinyl chloride (PVC) |
| Cover_style | SMOOTH | Smooth |
| Cover_type | EXTRUDED | Extruded |
| Factory_crimp | NO | No |
| Inner_tube_color | TRANSPARENT | Transparent |
| Inner_tube_type | EXTRUDED | Extruded |
| Inside diameter (inch) | 1.50 | |
| Inside diameter (mm) | 38.10 | |
| Lay line style | INK JET | Ink jet |
| Length (in) | 1200.00000 | |
| Length (mm) | 30480.00000 | |
| Outside diameter (inch) | 1.91 | |
| Outside diameter (mm) | 48.60 | |
| Package form | REEL | Reel |
| Product height in | 1.500 | |
| Product height mm | 38.100 | |
| Product width in | 1.500 | |
| Product width mm | 38.100 | |
| Qualified hose fittings | E SERIES | E Series |
| Reinforcement material | FABRIC | Fabric |
| Series | H285 SERIES | H285 Series |
| Size | -24 | -24 |
| Tube material | POLYVINYL CHLORIDE (PVC) | Polyvinyl chloride (PVC) |
| Working pressure max (bar) | 7 | |
| Working pressure max (psi) | 102 | |
| Working temperature max (C) | 66 | |
| Working temperature max (F) | 150.0 | |
| Working temperature min (C) | 0 | |
| Working temperature min (F) | 32.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789280121 |
