Weatherhead by Danfoss
H290H04-250R
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H290H04-250R
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Application | Hydraulics, Crude, Fuel and lubricating oils, Gasoline, Water and Phosphate ester base hydraulic fluids | |
| Bend radius - min | 4.02 in | |
| Brand | Weatherhead by Danfoss | |
| Burst pressure | 23200 Psi | |
| Certification(s) | SAE 100R2AEN853 2STISO 1436-1 Type 2SNSAE 100R19EN853 2SNSAE 100R2ATSAE 100R16 | |
| Color | Black | |
| Construction | 2-ply braid | |
| Cover material | Chlorinated Polyethylene | |
| Dash size | -4 | |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life | |
| Impulse cycle life | 400000 cycles | |
| Inside diameter | .25 in | |
| Lay line style | Ink Transfer | |
| Length configuration | 50, 250 | |
| Outside diameter | .61 in | |
| Package form | Reel | |
| Product Height | .61 in | |
| Product Length/Depth | 250 ft | |
| Product Type | Rubber Hydraulic | |
| Product Volume | 1116.3 in³ | |
| Product Weight | 67.5 lb | |
| Product Width | .61 in | |
| Qualified hose fittings | Z | |
| Reinforcement material | High-tensile steel cords | |
| Sub-brand | None | |
| Trade Name | H290H Series | |
| Tube material | CPE | |
| Tube wall thickness | .185 in | |
| UNSPSC | 40171600 | |
| UPC | 639789329110 | |
| Working pressure | 5800 Psi | |
| Working temperature - max | 300 °F | |
| Working temperature - min | -40 °F |