Weatherhead by Danfoss
H32516-250R
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: H245L16-250R
H32516-250R
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Bend radius - min | 12 in |
| Brand | Weatherhead by Danfoss |
| Burst pressure | 8000 Psi |
| Color | Black |
| Conductivity | Conductive |
| Construction | 2-ply braid |
| Cover material | Synthetic Rubber |
| Dash size | -16 |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life |
| Inside diameter | 1 in |
| Outside diameter | 1.5 in |
| Package form | Reel |
| Packaged Height | 36 in |
| Packaged Length | 36 in |
| Packaged Volume | 46656 in³ |
| Packaged Weight | 7 lb |
| Packaged Width | 36 in |
| Product Height | 1.5 in |
| Product Length/Depth | 3000 in |
| Product Type | Rubber Hydraulic |
| Product Volume | 6750 in³ |
| Product Weight | .98 lb |
| Product Width | 1.5 in |
| Qualified hose fittings | U |
| Reinforcement material | Steel |
| Sub-brand | None |
| Trade Name | H325 Series |
| Tube material | Oil and heat resistant synthetic rubber |
| UNSPSC | 40171600 |
| UPC | 757522872478 |
| Working pressure | 2000 Psi |
| Working temperature - max | 175 °F |
| Working temperature - min | -67 °F |