
Weatherhead by Danfoss
H33212-250R
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H33212-250R
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Application | Gasoline, fuel and lubricating oils, air and water. | |
| Bend radius - min | 7 in | |
| Brand | Weatherhead by Danfoss | |
| Burst pressure | 1220 Psi | |
| Certification(s) | SAE J1176 | |
| Color | Black | |
| Conductivity | Conductive | |
| Construction | 1 Ply Braid | |
| Cover material | Chlorinated Polyethylene | |
| Dash size | -12 | |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life | |
| Inside diameter | .75 in | |
| Lay line style | Ink Jet | |
| Outside diameter | 1.03 in | |
| Package form | Reel | |
| Packaged Height | 36 in | |
| Packaged Length | 36 in | |
| Packaged Volume | 46656 in³ | |
| Packaged Width | 36 in | |
| Product Height | 1.03 in | |
| Product Length/Depth | 250 ft | |
| Product Type | Rubber Hydraulic | |
| Product Volume | 3182.7 in³ | |
| Product Weight | 62.5 lb | |
| Product Width | 1.03 in | |
| Qualified hose fittings | 100 B Series | |
| Reinforcement material | Polyester | |
| Sub-brand | None | |
| Trade Name | H332 Series | |
| Tube material | Chlorinated Polyethylene | |
| Tube wall thickness | .145 in | |
| UPC | 639789290151 | |
| Working pressure | 305 Psi | |
| Working temperature - max | 302 °F | |
| Working temperature - min | -40 °F |