H334506-250R
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H334506-250R
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Color | Blue | |
| Conductivity | Conductive | |
| Cover material | Vinyl Nitrile | |
| Dash size | -6 | |
| Inside diameter | .375 in | |
| Outside diameter | .625 in | |
| Product Length/Depth | 3000 in | |
| Product Weight | .205 lb | |
| Reinforcement material | Wire | |
| Tube material | Nitrile | |
| Working pressure | 3000 Psi | |
| Working temperature - max | 200 °F | |
| Working temperature - min | -40 °F |