H33604-250R
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 3R80-04-250BX
H33604-250R
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Bend radius - min | 2 in |
| Burst pressure | 20000 Psi |
| Certification(s) | SAE 100R8EN855 Type R8 |
| Color | Gray |
| Conditional temperature range | Petroleum/Synthetic based Hydraulic Fluids: -40°F to +212°F, Water-Based Hydraulic Fluids: -32°F to +158°F, Fire Resistant Fluids: -40°F to +158°F |
| Conductivity | Conductive |
| Cover material | Polyurethane |
| Cover style | Perforated |
| Dash size | -4 |
| Inside diameter | .25 in |
| Outside diameter | .63 in |
| Packaged Height | 36 in |
| Packaged Length | 36 in |
| Packaged Volume | 46656 in³ |
| Packaged Width | 36 in |
| Product Length/Depth | 3000 in |
| Reinforcement material | Fiber |
| Tube material | Nylon |
| UPC | 725975877197 |
| Working pressure | 5000 Psi |