H33606
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H33606
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Bend radius - min | 2.5 in | |
| Burst pressure | 16000 Psi | |
| Certification(s) | SAE 100R8EN855 Type R8 | |
| Color | Gray | |
| Conditional temperature range | Petroleum/Synthetic based Hydraulic Fluids: -40°F to +212°F, Water-Based Hydraulic Fluids: -32°F to +158°F, Fire Resistant Fluids: -40°F to +158°F | |
| Conductivity | Conductive | |
| Cover material | Polyurethane | |
| Cover style | Perforated | |
| Dash size | -6 | |
| Inside diameter | .38 in | |
| Outside diameter | .75 in | |
| Packaged Height | 24 in | |
| Packaged Length | 24 in | |
| Packaged Volume | 13824 in³ | |
| Packaged Width | 24 in | |
| Product Length/Depth | 600 in | |
| Reinforcement material | Fiber | |
| Tube material | Nylon | |
| UPC | 725975877722 | |
| Working pressure | 4000 Psi |