H33612
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 3R80-12
H33612
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Bend radius - min | 6.5 in | |
| Burst pressure | 9000 Psi | |
| Certification(s) | SAE 100R8EN855 Type R8 | |
| Color | Gray | |
| Conditional temperature range | Petroleum/Synthetic based Hydraulic Fluids: -40°F to +212°F, Water-Based Hydraulic Fluids: -32°F to +158°F, Fire Resistant Fluids: -40°F to +158°F | |
| Conductivity | Conductive | |
| Cover material | Polyurethane | |
| Cover style | Perforated | |
| Dash size | -12 | |
| Inside diameter | .75 in | |
| Outside diameter | 1.1399 in | |
| Packaged Height | 24 in | |
| Packaged Length | 24 in | |
| Packaged Volume | 13824 in³ | |
| Packaged Width | 24 in | |
| Product Length/Depth | 600 in | |
| Reinforcement material | Fiber | |
| Tube material | Nylon | |
| UPC | 725975813270 | |
| Working pressure | 2250 Psi |