H33808
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: EC03808
H33808
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Bend radius - min | 4 in | |
| Burst pressure | 900 Psi | |
| Color | Black | |
| Conductivity | Conductive | |
| Construction | 1 Ply Braid | |
| Cover material | Synthetic EPDM | |
| Dash size | -8 | |
| Factory crimp | Yes | |
| Inside diameter | .5 in | |
| Outside diameter | .88 in | |
| Package form | Box | |
| Product Height | .88 in | |
| Product Length/Depth | 50 ft | |
| Product Volume | 38.72 in³ | |
| Product Weight | 13.5 lb | |
| Product Width | .88 in | |
| Reinforcement material | Fiber | |
| Tube material | Synthetic EPDM | |
| UPC | 725975012390 | |
| Working pressure | 225 Psi | |
| Working temperature - max | 200 °F | |
| Working temperature - min | -40 °F |